Active
RoHS Compliant
Lead-free

2ED020I12-FI

1200 V half-bridge gate driver IC with galvanic isolation, comparator and OPAMP
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2ED020I12-FI
2ED020I12-FI
ea.

Product details

  • Channels
    2
  • Input Vcc
    14 V to 18 V
  • Isolation Type
    Galvanic isolation - Functional
  • Output Current (Sink)
    2.5 A
  • Output Current (Source)
    1.5 A
  • PDout
    1400 mW
  • Qualification
    Industrial
  • RDSON_H(max)
    7.5 Ω
  • RDSON_H(typ)
    5 Ω
  • RDSON_L (max)
    15 Ω
  • RDSON_L(typ)
    10 Ω
  • RthJA
    110 K/W
  • Turn Off Propagation Delay
    85 ns
  • Turn On Propagation Delay
    85 ns
  • VBS UVLO (Off)
    11.2 V
  • VBS UVLO (On)
    12.2 V
  • VCC UVLO (On)
    12 V
  • VCC UVLO (Off)
    11 V
  • Voltage Class
    1200 V
OPN
2ED020I12FIXUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 1200 V half-bridge Gate Driver IC for IGBT , MOSFET and SiC MOSFET with typical 1.5 A source and 2.5 A sink currents in PG-DSO-18 package.

Features

  • Coreless transformer isol. driver
  • Rail-to-rail outputs
  • Protection function
  • Floating high side driver
  • Undervolt. lockout for both channel
  • 3.3 V and 5 V TTL compatible inputs

Diagrams

Block_Diagram_2ED020I12-FI
Block_Diagram_2ED020I12-FI
Block_Diagram_2ED020I12-FI Block_Diagram_2ED020I12-FI Block_Diagram_2ED020I12-FI

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }